IESNA:LM-63-2002
[TEST]P1390301
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-727-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24144.1
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
89.1 118.8 126.3 133.7 141.1 156.0 170.8 185.7 200.5 222.8 252.5 297.1 378.8 467.9 475.3 467.9 475.3 527.3 727.8 1195.7 1626.4 1886.4 1916.1 1827.0 
1789.8 1299.7 1054.6 906.1 824.4 742.7 661.0 557.0 356.5 163.4 66.8 7.4 0.0 0.0 
89.1 118.8 126.3 141.1 148.5 170.8 185.7 215.4 237.7 282.2 386.2 586.7 883.8 1054.6 1180.8 1351.7 1626.4 2220.6 3639.1 6023.0 8785.7 9417.0 
8459.0 7099.9 6721.1 5399.2 3936.1 2792.4 1923.5 1366.5 972.9 735.2 349.1 185.7 66.8 7.4 0.0 0.0 
89.1 118.8 126.3 141.1 163.4 185.7 215.4 282.2 430.7 943.2 1789.8 2844.4 3795.0 4849.6 5889.3 7010.8 8362.4 11110.3 17452.7 25057.6 
29283.3 29907.2 28763.5 27612.3 27233.6 26342.4 24671.4 21114.0 14831.1 8399.6 4047.5 1552.2 482.7 245.1 81.7 7.4 0.0 0.0 
89.1 111.4 118.8 141.1 170.8 200.5 259.9 393.6 965.5 2681.0 4715.9 6691.4 8785.7 10293.4 11956.9 13553.7 16561.5 23364.3 32120.3 
40163.4 42785.0 43550.0 43735.6 44686.2 44990.7 45280.4 41671.0 32907.6 24864.5 17281.9 11778.7 3423.7 958.0 274.8 59.4 7.4 0.0 
0.0 
89.1 104.0 118.8 141.1 170.8 207.9 282.2 549.6 1671.0 4344.6 7545.5 10092.8 12112.9 14088.4 16502.1 19175.7 24017.8 33902.7 47716.3 
54719.7 57059.1 57519.5 59383.6 61381.4 61507.6 59324.2 51645.0 41544.8 32150.0 26171.6 17163.0 5317.5 1752.7 371.3 74.3 7.4 0.0 
0.0 
89.1 96.5 111.4 133.7 170.8 207.9 304.5 594.1 2176.0 5503.2 9038.3 11355.4 13360.6 15811.4 18529.5 21879.0 28013.4 39606.4 53999.3 
60891.2 63869.3 65532.9 68607.5 70115.2 69936.9 66349.8 57073.9 45451.2 38195.3 31162.3 18952.9 7434.1 2369.1 363.9 74.3 0.0 
0.0 0.0 
89.1 89.1 104.0 126.3 163.4 200.5 274.8 549.6 1878.9 4693.7 7664.3 10144.8 11979.2 13761.6 16078.7 18848.9 23453.4 32967.0 46505.8 
53850.8 55804.0 56227.3 57749.8 59294.5 59457.9 56880.8 49290.8 40037.2 31622.7 25451.2 16880.8 5532.9 2391.4 497.6 66.8 0.0 0.0 
0.0 
89.1 89.1 104.0 126.3 156.0 193.1 245.1 401.0 1114.0 2740.4 4923.9 6966.2 8837.7 10167.1 11518.8 13056.1 15499.5 21975.5 31741.6 
39443.0 41968.1 42495.4 42688.5 43401.4 43735.6 43772.8 39769.8 32031.2 23958.4 17430.4 11801.0 3795.0 1455.6 363.9 52.0 0.0 0.0 
0.0 
89.1 89.1 104.0 118.8 141.1 170.8 200.5 259.9 423.3 1047.2 1960.6 3037.5 4010.4 4886.7 5881.9 6943.9 8147.1 10969.2 17007.1 25339.8 
29379.9 29877.5 28511.0 27255.9 26862.3 25577.4 23639.1 19249.9 13887.9 8369.9 4285.2 1737.8 579.3 274.8 81.7 0.0 0.0 0.0 
89.1 81.7 96.5 111.4 126.3 141.1 170.8 185.7 215.4 274.8 401.0 646.1 913.5 1062.0 1203.1 1425.9 1752.7 2272.6 3483.1 6320.1 9275.9 9847.8 
8518.4 6981.1 6691.4 5065.0 3676.2 2443.4 1641.3 1247.7 1010.0 802.1 430.7 200.5 59.4 0.0 0.0 0.0 
89.1 81.7 89.1 104.0 118.8 133.7 148.5 163.4 178.2 200.5 230.2 282.2 378.8 467.9 467.9 460.5 482.7 527.3 661.0 1195.7 1871.5 2034.9 1834.4 1604.2 
1552.2 1166.0 950.6 839.2 779.8 750.1 698.1 623.8 453.0 178.2 52.0 0.0 0.0 0.0 
89.1 81.7 89.1 96.5 111.4 126.3 133.7 148.5 148.5 163.4 178.2 200.5 215.4 259.9 274.8 267.4 237.7 230.2 237.7 245.1 252.5 282.2 326.8 363.9 363.9 423.3 
467.9 497.6 519.9 512.4 505.0 445.6 378.8 215.4 52.0 0.0 0.0 0.0 
89.1 74.3 81.7 89.1 96.5 104.0 111.4 111.4 111.4 118.8 118.8 126.3 133.7 133.7 133.7 141.1 141.1 148.5 141.1 133.7 133.7 133.7 133.7 133.7 141.1 163.4 
185.7 193.1 200.5 215.4 252.5 289.6 282.2 222.8 81.7 0.0 0.0 0.0 
89.1 74.3 74.3 81.7 81.7 81.7 89.1 89.1 89.1 89.1 89.1 96.5 89.1 89.1 89.1 89.1 89.1 89.1 96.5 96.5 104.0 104.0 104.0 111.4 111.4 126.3 
148.5 163.4 170.8 170.8 156.0 133.7 126.3 104.0 59.4 0.0 0.0 0.0 
89.1 66.8 66.8 66.8 66.8 74.3 66.8 66.8 66.8 66.8 66.8 66.8 66.8 66.8 59.4 59.4 59.4 59.4 59.4 52.0 59.4 66.8 81.7 89.1 89.1 96.5 89.1 74.3 66.8 52.0 44.6 37.1 22.3 7.4 0.0 
0.0 0.0 0.0 
89.1 66.8 59.4 59.4 59.4 59.4 59.4 52.0 52.0 52.0 44.6 44.6 37.1 37.1 29.7 29.7 22.3 29.7 37.1 44.6 37.1 22.3 14.9 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 66.8 59.4 59.4 52.0 52.0 52.0 44.6 44.6 37.1 29.7 22.3 14.9 14.9 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 59.4 52.0 52.0 44.6 44.6 44.6 37.1 37.1 22.3 14.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 59.4 52.0 44.6 37.1 37.1 29.7 29.7 14.9 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 59.4 44.6 37.1 29.7 29.7 22.3 14.9 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 52.0 44.6 37.1 29.7 29.7 22.3 14.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 52.0 44.6 37.1 29.7 22.3 14.9 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 52.0 44.6 29.7 22.3 14.9 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 52.0 37.1 29.7 22.3 14.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 52.0 37.1 29.7 22.3 14.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 52.0 37.1 29.7 22.3 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 59.4 44.6 37.1 22.3 14.9 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 66.8 52.0 44.6 37.1 22.3 14.9 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 81.7 66.8 59.4 52.0 44.6 37.1 22.3 14.9 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
89.1 96.5 89.1 81.7 74.3 66.8 59.4 52.0 44.6 29.7 22.3 14.9 14.9 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
89.1 104.0 96.5 89.1 81.7 74.3 74.3 66.8 52.0 44.6 29.7 29.7 22.3 22.3 14.9 14.9 14.9 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 7.4 0.0 
0.0 0.0 
89.1 111.4 104.0 96.5 89.1 89.1 81.7 74.3 66.8 52.0 44.6 37.1 29.7 29.7 22.3 22.3 22.3 14.9 14.9 14.9 14.9 14.9 14.9 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 14.9 14.9 
7.4 7.4 0.0 
89.1 118.8 111.4 104.0 104.0 96.5 96.5 96.5 81.7 74.3 59.4 52.0 52.0 44.6 37.1 37.1 29.7 29.7 29.7 29.7 29.7 22.3 22.3 22.3 14.9 14.9 14.9 14.9 14.9 14.9 14.9 22.3 22.3 22.3 
22.3 22.3 22.3 0.0 
89.1 118.8 111.4 111.4 111.4 104.0 104.0 104.0 96.5 89.1 81.7 66.8 59.4 59.4 52.0 52.0 44.6 44.6 44.6 44.6 37.1 29.7 29.7 22.3 22.3 22.3 22.3 22.3 22.3 22.3 22.3 22.3 22.3 22.3 
22.3 22.3 22.3 0.0 
89.1 111.4 104.0 104.0 104.0 104.0 104.0 104.0 104.0 89.1 81.7 74.3 74.3 66.8 66.8 59.4 59.4 59.4 59.4 52.0 52.0 44.6 37.1 29.7 29.7 22.3 22.3 22.3 22.3 22.3 22.3 22.3 22.3 
22.3 22.3 22.3 22.3 0.0 
89.1 111.4 104.0 104.0 96.5 96.5 96.5 89.1 89.1 89.1 81.7 81.7 81.7 74.3 74.3 74.3 74.3 74.3 81.7 89.1 81.7 66.8 59.4 52.0 52.0 44.6 44.6 37.1 37.1 
44.6 37.1 29.7 22.3 22.3 14.9 14.9 14.9 0.0 
89.1 104.0 104.0 96.5 96.5 96.5 96.5 96.5 89.1 89.1 89.1 89.1 89.1 89.1 89.1 96.5 96.5 96.5 96.5 96.5 96.5 104.0 118.8 133.7 141.1 141.1 
126.3 111.4 104.0 89.1 81.7 74.3 66.8 44.6 29.7 14.9 7.4 0.0 
89.1 111.4 104.0 104.0 104.0 104.0 111.4 104.0 104.0 104.0 111.4 111.4 111.4 111.4 111.4 118.8 118.8 126.3 126.3 133.7 133.7 141.1 141.1 148.5 148.5 163.4 
185.7 200.5 200.5 193.1 185.7 170.8 163.4 141.1 89.1 14.9 7.4 0.0 
89.1 111.4 118.8 118.8 118.8 126.3 126.3 133.7 133.7 133.7 141.1 148.5 148.5 148.5 156.0 163.4 170.8 178.2 170.8 163.4 156.0 163.4 163.4 170.8 178.2 207.9 
230.2 237.7 252.5 267.4 304.5 341.6 326.8 267.4 96.5 14.9 0.0 0.0 
89.1 118.8 126.3 126.3 133.7 148.5 156.0 163.4 170.8 185.7 200.5 215.4 237.7 274.8 297.1 282.2 267.4 259.9 259.9 274.8 282.2 311.9 393.6 415.9 423.3 467.9 
497.6 512.4 519.9 497.6 475.3 430.7 356.5 193.1 74.3 7.4 0.0 0.0 
89.1 118.8 126.3 133.7 141.1 156.0 170.8 185.7 200.5 222.8 252.5 297.1 378.8 467.9 475.3 467.9 475.3 527.3 727.8 1195.7 1626.4 1886.4 1916.1 1827.0 
1789.8 1299.7 1054.6 906.1 824.4 742.7 661.0 557.0 356.5 163.4 66.8 7.4 0.0 0.0 
